
Layers:					4

Dimensions:				8" x 8"

Finished Thickness:		~0.093”

Material:				FR4

Surface Finish:			ENIG

Copper Weight:			2 oz (all layers)

Soldermask Color:		Matte Black

Soldermask Finish:		Standard

Silkscreen Color:		White

Silkscreen Sides:		Both

Misc:					Board manufacturer logo must go on the bottom silkscreen layer. 